??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMRACP, SH-BMRACP, SHD-BMRACP, SL-BMRACAP, SH-BMRACAP, SL-G-BMRACP, SH-G-BMRACP, SHD-G-BMRACP, SL-G-BMRACAP, SH-G-BMRACAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMRA_Series - 25 Square
Bill of material
SL-BMRACP4-R1-G1-K1-P15
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
mm
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No. of Circuits
R
R (Rc (PT)/ M (Coarse)) Selection
G
G (Rc (PT))
1/8
K
K (Rc (PT))
1/8
P
P Pitch 1mm Increment
mm
Введите значение для P
P Pitch 1mm Increment
mm
cm
inch
ft
PALG
P algorithm
N
N No. of Pitches
PT
Total No. of Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
L
mm
DD
d (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5