??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMRAFP, SH-BMRAFP, SHD-BMRAFP, SL-BMRAFAP, SH-BMRAFAP, SL-G-BMRAFP, SH-G-BMRAFP, SHD-G-BMRAFP, SL-G-BMRAFAP, SH-G-BMRAFAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMRA_Series - 30x40 Square
Bill of material
SL-BMRAFP4-R1-G1-K1-P20
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)/ NPT/ M (Coarse)) Selection
G
G (Rc (PT)/ NPT/ M (Coarse)) Selection
K
K (Rc (PT)/ NPT/ M (Coarse)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
PALG
P algorithm
N
N No. of Pitches
PT
Port Threads
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
D1
D1 (Mounting Hole)
8 mm
DD1
d1 (Mounting Hole)
4.2 mm
HH1
h1 (Mounting Hole)
4.5 mm