??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMRAL, SH-BMRAL, SHD-BMRAL, SL-BMRALA, SH-BMRALA, SL-G-BMRAL, SH-G-BMRAL, SHD-G-BMRAL, SL-G-BMRALA, SH-G-BMRALA - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMRA_Series - 50 Square
Bill of material
SL-BMRAL3-R2-G2-K2
PN
Part No.
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch
40 mm
N
N No. of Pitches
PT
Port Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm