??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMRALP, SH-BMRALP, SHD-BMRALP, SL-BMRALAP, SH-BMRALAP, SL-G-BMRALP, SH-G-BMRALP, SHD-G-BMRALP, SL-G-BMRALAP, SH-G-BMRALAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMRA_Series - 50 Square
Bill of material
SL-BMRALP3-R2-G2-K2-P35
PN
Part No.
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No. of Circuits
R
R (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm