??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-BMSFB, SH-BMSFB, SHD-BMSFB, SL-G-BMSFB, SH-G-BMSFB, SHD-G-BMSFB - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMSF_Series - 60 Square
Bill of material
SL-BMSFB2-Q6-G8-K8
PN
Part Number
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)) Selection
G
G (Rc (PT))
1
K
K (Rc (PT))
1
P
P Pitch
60 mm
N
N No. of Pitches
PT
Port Threads
A
60 mm
B
60 mm
E
40 mm
F
35 mm
X
25 mm
Y
9 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm