??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMSFLP, SH-BMSFLP, SHD-BMSFLP, SL-BMSFLAP, SH-BMSFLAP, SL-G-BMSFLP, SH-G-BMSFLP, SHD-G-BMSFLP, SL-G-BMSFLAP, SH-G-BMSFLAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMSF_Series - 40 Square
Bill of material
SL-BMSFLP4-Q1-G2-K2-P35
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MHC
Mounting Hole Change
NO
No. of Circuits
Q
Q(Rc(PT)) Selection
G
G(Rc(PT)) Selection
K
K(Rc(PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7 mm
Y
7 mm
DD
d(Mounting Hole)
6.6 mm
D
D(Mounting Hole)
11 mm
HH
h(Mounting Hole)
6.5 mm
M
M(Mounting Hole)
M6
D1
D1(Mounting Hole)
9.5 mm
DD1
d1(Mounting Hole)
5.1 mm
HH1
h1(Mounting Hole)
5.5 mm