??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMSFP, SH-BMSFP, SHD-BMSFP, SL-BMSFAP, SH-BMSFAP, SL-G-BMSFP, SH-G-BMSFP, SHD-G-BMSFP, SL-G-BMSFAP, SH-G-BMSFAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMSF_Series - 30 Square
Bill of material
SL-BMSFP4-Q1-G1-K1-P20
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MHC
Mounting Hole Change
NO
No. of Circuits
Q
Q(Rc(PT)/NPT/M(Coarse)) Selection
G
G(Rc(PT)/NPT/M(Coarse)) Selection
K
K(Rc(PT)/NPT/M(Coarse)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
30 mm
B
30 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
DD
d(Mounting Hole)
5.5 mm
D
D(Mounting Hole)
9.5 mm
HH
h(Mounting Hole)
5.5 mm
M
M(Mounting Hole)
M5
D1
D1(Mounting Hole)
8 mm
DD1
d1(Mounting Hole)
4.2 mm
HH1
h1(Mounting Hole)
4.5 mm