??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMUAC, SH-BMUAC, SHD-BMUAC, SL-BMUACA, SH-BMUACA, SL-G-BMUAC, SH-G-BMUAC, SHD-G-BMUAC, SL-G-BMUACA, SH-G-BMUACA - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMUAC_Series - 25 Square
Bill of material
SL-BMUAC1-Q1-R1-G1-K1
PN
Part No.
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MHC
Mounting Hole Change
NO
No. of Circuits
Q
Q(Rc(PT)/M(Coarse)) Selection
R
R(Rc(PT)/M(Coarse)) Selection
G
G(Rc(PT)/M(Coarse)) Selection
K
K(Rc(PT)/M(Coarse)) Selection
P
P Pitch
0 mm
N
N No. of Pitches
0
PT
Total No. of Threads
4
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
DD
d(Mounting Hole)
5.5 mm
M
M(Mounting Hole)
M5