??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMUFRP, SH-BMUFRP, SHD-BMUFRP, SL-G-BMUFRP, SH-G-BMUFRP, SHD-G-BMUFRP,SL-BMUFSP, SH-BMUFSP, SHD-BMUFSP, SL-G-BMUFSP, SH-G-BMUFSP, SHD-G-BMUFSP - Precision Cleaning Manifold Blocks - Hydraulic, Outlets 2 Sides, 2 Inlets, Configurable Mounting
Bill of material
SL-BMUFRP4-Q1-R1-G2-K2-P25
PN
Part No.
MAT
Material
CO
Cleaning Options
MH
Mounting Hole Selection
NO
No. of Circuits
Q
Q (Rc (PT)/ NPT) Selection
R
R (Rc (PT)/ NPT) Selection
G
G (Rc (PT)/ NPT) Selection
K
K (Rc (PT)/ NPT) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11 mm
HH
h (Mounting Hole)
6.5 mm
M
M (Mounting Hole)
M6
D1
D1 (Mounting Hole)
9.5 mm
DD1
d1 (Mounting Hole)
5.1 mm
HH1
h1 (Mounting Hole)
5.5 mm