??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAFL, SH-BMZAFL, SHD-BMZAFL, SL-BMZAFLA, SH-BMZAFLA, SL-G-BMZAFL, SH-G-BMZAFL, SHD-G-BMZAFL, SL-G-BMZAFLA, SH-G-BMZAFLA - Precision Cleaning Manifold Blocks - Pneumatic (40 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
SL-BMZAFL1-Q1-G2
PN
Part No.
ST
Surface Treatment
CM
Cleaning Method
STS
Screw Type Selection
NO
Number of Circuits
Q
Q(Rc(PT)/M(Coarse)) Selection
G
G(Rc(PT)) Selection
P
P Pitch
0 mm
N
N No. of Pitches
0
PT
Port Threads
2
L
50 mm
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7 mm
Y
7 mm
DD
d(Mounting Hole)
6.6 mm
D
D(Mounting Hole)
11 mm
HH
h(Mounting Hole)
6.5 mm
ALT
Through hole orientation Symmetrically opposite