??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAFLP, SH-BMZAFLP, SHD-BMZAFLP, SL-BMZAFLAP, SH-BMZAFLAP, SL-G-BMZAFLP, SH-G-BMZAFLP, SHD-G-BMZAFLP, SL-G-BMZAFLAP, SH-G-BMZAFLAP - Precision Cleaning Manifold Blocks - Pneumatic (40 Square) -Horizontal Non-Through Hole- Pitch Configurable
Bill of material
SL-BMZAFLP3-Q1-G2-P25
PN
Part No.
ST
Surface Treatment
CM
Cleaning Method
STS
Screw Type Selection
NO
Number of Circuits
Q
Q (Rc (PT)/ M (Coarse)) Selection
G
G (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
L
mm
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7.0 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11.0 mm
HH
h (Mounting Hole)
6.5 mm
ALT
Reversed G Hole