??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMZARF, SH-BMZARF, SHD-BMZARF, SL-G-BMZARF, SH-G-BMZARF, SHD-G-BMZARF - Precision Cleaning Pneumatic Manifold Blocks -Blind Lateral Hole/Semi-through Hole Type/30x40-
Bill of material
SL-BMZARF1-R1-G1
PN
Part Number
CM
Cleaning Method
STS
Screw Type Selection
NO
No. of Circuits
R
R Selection
G
G Selection
P
Pitch
30.000 mm
L
40.000 mm
A
30.000 mm
B
40.000 mm
E
20.000 mm
F
20.000 mm
X
7.500 mm
Y
7.000 mm
DD
d
5.500 mm
D
9.500 mm
HH
h
5.500 mm
ALT
Reversed G Hole