??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMZARFL, SH-BMZARFL, SHD-BMZARFL, SL-G-BMZARFL, SH-G-BMZARFL, SHD-G-BMZARFL - Precision Cleaning Pneumatic Manifold Blocks -Blind Lateral Hole/Semi-through Hole Type/x50-
Bill of material
SL-BMZARFL1-R1-G2
PN
Part Number
CM
Cleaning Method
STS
Screw Type Selection
NO
No. of Circuits
R
R Selection
G
G Selection
P
Pitch
40.000 mm
L
50.000 mm
A
50.000 mm
B
50.000 mm
E
25.000 mm
F
25.000 mm
X
8.500 mm
Y
8.500 mm
DD
d
8.500 mm
D
14.000 mm
HH
h
8.500 mm
ALT
Reversed G Hole