??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-BMZFRP, SH-BMZFRP, SHD-BMZFRP, SL-G-BMZFRP, SH-G-BMZFRP, SHD-G-BMZFRP - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting Holes
Bill of material
SL-BMZFRP3-Q1-G1-P25
PN
Part No.
CO
Cleaning Options
STS
Screw Type Selection
NO
Number of Circuits
Q
Q (Rc (PT)) Selection
G
G (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
L
mm
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
20 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11.0 mm
HH
h (Mounting Hole)
6.5 mm
ALT
Reversed G Hole