??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Firma
Misumi
Beschreibung
SL-BMZSRP, SH-BMZSRP, SHD-BMZSRP, SL-G-BMZSRP, SH-G-BMZSRP, SHD-G-BMZSRP - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting Holes
Stückliste
SL-BMZSRP3-Q1-G1-P20
PN
Part No.
CO
Cleaning Options
STS
Screw Type Selection
NO
Number of Circuits
Q
Q (Rc (PT)) Selection
G
G (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Wert eingeben für P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
L
mm
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
ALT
Reversed G Hole