??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
公司
Misumi
描述
SL-BTANCP, SH-BTANCP, SHD-BTANCP, SL-BTANCAP, SH-BTANCAP, SL-G-BTANCP, SH-G-BTANCP, SHD-G-BTANCP, SL-G-BTANCAP, SH-G-BTANCAP - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Configurable BTAN_Series - 20 Square
明细表
SL-BTANCP4-R1-S1-P15
PN
型号
ST
表面处理
STS
Screw Type Selection
CM
Cleaning Method
MH
安装孔选择
NO
No.
R
R (Rc (PT)/ M (粗牙螺纹)) 选择
S
S (Rc (PT)/ M (粗牙螺纹)) 选择
P
P 螺距指定单位1mm
mm
Enter value for P
P 螺距指定单位1mm
mm
cm
inch
ft
N
N 等分数
PT
螺丝总数
L
mm
A
20 mm
B
20 mm
E
20 mm
X
5 mm
Y
10 mm
DD
d (安装孔)
5.5 mm
M
M (安装孔)
M5