??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTANL, SH-BTANL, SHD-BTANL, SL-BTANLA, SH-BTANLA, SL-G-BTANL, SH-G-BTANL, SHD-G-BTANL, SL-G-BTANLA, SH-G-BTANLA - Precision Cleaning Terminal Blocks - Pneumatic - Selectable Thread Size / Outlets on 2 Sides, Horizontal / No Inlets - 35 SQ.- Pitch Standard
Bill of material
SL-BTANL4-R2-S2
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
C
Circuits
R
R Rc (PT) Selection (G (PF) Selection for G-)
S
S Rc (PT) Selection (G (PF) Selection for G-)
P
Pitch P Standard
mm
N
Number of Pitches N
A
35 mm
B
35 mm
E
25 mm
X
7.5 mm
Y
17.5 mm
M
M (Mounting Hole)
N/A
DD
d (Mounting Hole Dimension)
6.6
D
D (Mounting Hole Dimension)
11.0
HH
h (Mounting Hole Dimension)
6.5
D1
D1 (Mounting Hole Dimension)
0.0
DD1
d1 (Mounting Hole Dimension)
0.0
HH1
h1 (Mounting Hole Dimension)
0.0