??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAP, SH-BTLAP, SHD-BTLAP, SL-BTLAAP, SH-BTLAAP, SL-G-BTLAP, SH-G-BTLAP, SHD-G-BTLAP, SL-G-BTLAAP, SH-G-BTLAAP - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Configurable BTLA_Series - 25 Square
Bill of material
SL-BTLAP4-Q1-R1-P20
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No. of Circuits
Q
Q (Rc (PT)/ NPT/ M (Coarse)) Selection
R
R (Rc (PT)/ NPT/ M (Coarse)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
7.5 mm
Y
7 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
D1
D1 (Mounting Hole)
8 mm
DD1
d1 (Mounting Hole)
4.2 mm
HH1
h1 (Mounting Hole)
4.5 mm