??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSR,SH-BTLSR,SHD-BTLSR,SL-G-BTLSR,SH-G-BTLSR,SHD-G-BTLSR, SL-BTLSS,SH-BTLSS,SHD-BTLSS,SL-G-BTLSS,SH-G-BTLSS,SHD-G-BTLSS - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
Bill of material
SL-BTLSR4-Q1-R1
PN
Part No.
MAT
Material
CO
Cleaning Options
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)/ NPT) Selection
R
R (Rc (PT)/ NPT) Selection
P
P Pitch
35 mm
N
N No. of Pitches
PT
Port Threads
L
mm
A
30 mm
B
30 mm
E
20 mm
F
15 mm
X
7.5 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11 mm
HH
h (Mounting Hole)
6.5 mm
M
M (Mounting Hole)
M6
D1
D1 (Mounting Hole)
9.5 mm
DD1
d1 (Mounting Hole)
5.1 mm
HH1
h1 (Mounting Hole)
5.5 mm