??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSS, SH-BTLSS, SHD-BTLSS - (Precision cleaning) Block Terminals - L Shaped Hole Type - Pitch Standard - 30 SQ
Bill of material
SL-BTLSS3-Q1-R1
PN
Part No.
TYPE
Type
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No. of Circuits
Q
Q (Rc (PT)/ NPT) Selection
R
R (Rc (PT)/ NPT) Selection
P
P Pitch
mm
N
N No. of Pitches
PT
Total No. of Threads
A
30 mm
B
30 mm
E
20 mm
F
15 mm
X
7.5 mm
Y
7 mm
M
M (Mounting Hole)
M6
DD
d (Mounting Hole Dimension)
6.6 mm
D
D (Mounting Hole Dimension)
11 mm
HH
h (Mounting Hole Dimension)
6.5 mm