??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTSBRP,SH-BTSBRP,SHD-BTSBRP,SL-G-BTSBRP,SH-G-BTSBRP,SHD-G-BTSBRP - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Horizontal Mounting Holes
Bill of material
SL-BTSBRP4-R1-S1-P15
PN
Part No.
CO
Cleaning Options
STS
Screw Type Selection
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT))
1/8
S
S (Rc (PT))
1/8
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
20 mm
B
20 mm
E
20 mm
X
7.5 mm
Y
10 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
D1
D1 (Mounting Hole)
8 mm
DD1
d1 (Mounting Hole)
4.3 mm
HH1
h1 (Mounting Hole)
4.5 mm