??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-BTSNR, SH-BTSNR, SHD-BTSNR - Precision Cleaning Terminal Blocks - Hydraulic or Pneumatic, Outlets 2 Sides, No Inlets, Horizontal Mounting Holes
Bill of material
SL-BTSNR1-11
PN
Part No.
CO
Cleaning Options
NO
No.
DD
d Rc (PT)
A
30 mm
B
35 mm
L
mm
P
35 mm
P1
mm
P2
0.0 mm
E
20 mm
Y
17.5 mm
DD1
d1
11 mm
DD2
d2
6.6 mm
LL
l
6.5 mm
TL
Thread Lenght
8.000 mm