??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTSRP, SH-BTSRP, SHD-BTSRP, SL-G-BTSRP, SH-G-BTSRP, SHD-G-BTSRP - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Horizontal Mounting Holes
Bill of material
SL-BTSRP4-R1-S1-P25
PN
Part No.
CO
Cleaning Options
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)/ NPT) Selection
S
S (Rc (PT)/ NPT) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
30 mm
B
35 mm
E
20 mm
X
7.5 mm
Y
17.5 mm
M
M (Mounting Hole)
M6