??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-ENJPTE_H,SH-ENJPTE_H,SL-ENJPK_H,SH-ENJPK_H,SL-ENJPKC_H,SH-ENJPKC_H,SL-ENJPPS_H,SH-ENJPPS_H,SL-ENJPMS_H,SH-ENJPMS_H - Precision Cleaning Plastic Circular Plates - Pre-drilled Type
Bill of material
SL-ENJPTE2H5-50-0-20-N3
PN
Part Number
SL-ENJPTE2H5-50-0-20-N3
TP
Type Selection
Pre-drilled Type
MAT
Material
GR
Grade
COLOR
Color
CM
Cleaning Method
NO
Number of Holes
T
mm
TTOL
T Tolerance
0 mm
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Bolt Nominal Diameter Selection
mm
L
L (Insert Length)
mm