??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FAMBS, SH-FAMBS, SHD-FAMBS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Double Holes and 4 Holes, Dimensions Configurable
Bill of material
SL-FAMBS-SUD-T1-A20-B15-L10-F0-H4.8-N3-V0-S4.8-W0-NA3
PN
Part Number
SL-FAMBS-SUD-T1-A20-B15-L10-F0-H4.8-N3-V0-S4.8-W0-NA3
TYPE
Type
SL-FAMBS
TS
Type Selection
SL-FAMBS, SH-FAMBS, SHD-FAMBS
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
YSE
Y Specification
Y
Y 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2