??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FCLJF, SH-FCLJF, SL-FCLJP, SH-FCLJP - (Precision Cleaning) Straight Spacers - Resin, Configurable Inner and Outer Diameters - Dimension Configurable Type
Bill of material
SL-FCLJF-V0.0-D4-L10
PN
Part No.
SL-FCLJF-V0.0-D4-L10
TS
Type Selection
SL-FCLJF, SH-FCLJF, SL-FCLJP, SH-FCLJP
TYPE0
Type
SL-FCLJF
MAT
Material
CM
Cleaning Method
V
V 0.5mm Increment (V=3 or More)
mm
Enter value for V
V 0.5mm Increment (V=3 or More)
mm
cm
inch
ft
D
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
C Chamfering
CC
CC (WCC) 0.5mm Increment
mm
ALT2
Taper
AC
AC (WAC) 0.5mm Increment
Q
Q Selection
deg
ALT3
Tapping
ALT4
Set Screw Hole
MC
MC (WMC) Selection
ALT5
Slitting
SLC1
SLC
0 mm