??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Misumi
Description
SL-FKPDYA, SH-FKPDYA - Precision Cleaning Locating Pins -Large HeadPlastic- Tapped Taper/P/L/Dimension Configurable
Bill of material
SL-FKPDYA6-P6.50-L6-B2.0
PN
Part Number
CM
Cleaning Method
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
M
M (Coarse Thread)
LL2
l2
mm
WW
(W)
mm
ALT1
Thread Insert