??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-FKPWA, SH-FKPWA, SL-FKPWFA, SH-FKPWFA, SL-FKPWQ, SH-FKPWQ, SL-FKPDWA, SH-FKPDWA, SL-FKPDWFA, SH-FKPDWFA, SL-FKPDWQ, SH-FKPDWQ - Precision Cleaning Locating Pin Plastic, Large Head Tip Shape Selection - Screw - P, L, B Configurable
Bill of material
SL-FKPWA5-P5.50-L3-B2.0
PN
Part Number
CM
Cleaning Method
D
mm
SHP
Shape
HSS
Head Shape Selection
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C1
Tip Shape Flat
mm
C2
D Dimension
mm
MM
m
mm
M
M (Coarse)
W
(W)
0.0 mm