??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-FKPYQ, SH-FKPYQ, SL-FKPDYQ, SH-FKPDYQ - Precision Cleaning Locating Pins -Large HeadPlastic- Tapped Sphere/P/L/Dimension Configurable
Bill of material
SL-FKPYQ6-P6.50-L6-B2.0
PN
Part Number
SH
Pin Shape
CM
Cleaning Method
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse Thread)
LL2
l2
mm
WW
(W)
mm
ALT1
Thread Insert