??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Misumi
Description
SL-FKPZQ, SH-FKPZQ, SL-FKPDZQ, SH-FKPDZQ - Precision Cleaning Locating Pins -Large HeadPlastic- Standard Sphere/P/L/Dimension Configurable
Bill of material
SL-FKPZQ4-P4.50-L4-B2.0
PN
Part Number
SHP
Head Shape Selection
CM
Cleaning Method
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
LL1
l1
mm
W
(W)
0.0 mm