??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-FKPZSA, SH-FKPZSA, SL-FKPZSDA, SH-FKPZSDA - Precision Cleaning Locating Pins -Small Head Plastic- Taper/P, L and B Dimension Configurable
Bill of material
SL-FKPZSA4-P2.00-L4-B2.0
PN
Part Number
SHP
Head Shape
CM
Cleaning Method
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
LL
l
mm
W
mm