??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-FKPZSSA, SH-FKPZSSA, SL-FKPZSSFA, SH-FKPZSSFA, SL-FKPZSSQ, SH-FKPZSSQ, SL-FKPZSSDA, SH-FKPZSSDA, SL-FKPZSSDFA, SH-FKPZSSDFA, SL-FKPZSSDQ, SH-FKPZSSDQ - Precision Cleaning Locatig Pin Plastic, Small Head Type - Tap - P, L, B Configurable
Bill of material
SL-FKPZSSA6-P4.00-L8-B2.0
PN
Part Number
CM
Cleaning Method
SHP
Shape
TSS
Head Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
BS
B 0.1mm Increment
mm
Enter value for BS
B 0.1mm Increment
mm
cm
inch
ft
MM
m
mm
M
M (Coarse)
W
(W)
mm
LL
l
mm
ALT1
Threaded Insert