??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FSMAS, SH-FSMAS, SHD-FSMAS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Two Double Holes
Bill of material
SL-FSMAS-SUD-T2.0-A20-B15-L15-H6-F0-N3-V0-S6-NA3
PN
Part Number
SL-FSMAS-SUD-T2.0-A20-B15-L15-H6-F0-N3-V0-S6-NA3
TYPE
Type
SL-FSMAS
TS
Type Selection
SL-FSMAS, SH-FSMAS, SHD-FSMAS
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
mm
ND2
Nominal Diameter 2