??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-GEFHBS,SH-GEFHBS,SHD-GEFHBS,SH-GEFBS,SHD-GEFBS,SH-GEFKBS,SHD-GEFKBS - (Precision Cleaning) Spur Gears - Pressure Angle 20 Degrees, Hub Dimension Configurable
Bill of material
SL-GEFHBS1.0-20-5-6-W0
PN
Part Number
TYPE
Type
SL-GEFHBS
SHS
Shaft Hole Specifications
MAT
Material
SUS304
CM
Cleaning Method
MOD
Module
NT
No. of Teeth
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
PS
P Shaft Hole Dia. 1mm Increment
mm
ALT2
Tapped Hole Dimension
TPC
W
W Boss 1mm Increment
mm
Enter value for W
W Boss 1mm Increment
mm
cm
inch
ft
H
H Boss 1mm Increment
mm
DD
d Reference Dia.
mm
D
D Tip Dia.
mm
G
G Root Dia.
mm
M
M (Coarse Thread)
-
ACSS
Accessory of Set Screw
-
ALT1
Set Screw
ALT11
Gear bottom adjustment of phase focus
ALT4
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ALT5
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ALT9
Retaining Ring Groove
SRG
SRG 0.5mm Increment
mm
DD2
d2
0.0 mm
MM
m
0.00 mm
NN
n
0.00 mm
ALT6
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MALT6
M Selection
C
0.0 mm
ALT7
Side Through Hole
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment
mm
ALT3
Side Tapped Hole
DIRALT3
Side Tapped Hole Direction
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MALT3
M Selection
ALT8
Side Counterbored
DIRALT8
Side Counterbored Direction
ZFC
ZFC 1mm Increment
mm
ZTC
ZTC 1mm Increment
mm
U
U Selection
U1
0.0 mm
U2
0.0 mm
F
0.0 mm