??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HNBST8,SH-HNBST8,SHD-HNBST8 - Precision Cleaning Post-Assembly Metal Stoppers
Bill of material
SL-HNBST8
PN
Part No.
SL-HNBST8
CO
Cleaning Options
NO
No.
8
L
23 mm
B
12.5 mm
L1
28 mm
B1
8 mm