??
Catalog navigation
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HPSCC,SH-HPSCC - Precision Cleaning Photo Sensor Cams - Clamping
Bill of material
SL-HPSCC50-8
PN
Part No.
SL-HPSCC50-8
ST
Surface Treatment
Black Anodizing
CM
Cleaning Method
mm
D
50 mm
P
P Selection
mm
A
11 mm
MM
m
4.75 mm
B
31 mm
C
6.5 mm
S
2.5 mm
X
11.5 mm
Y
4.8 mm
TT
t
1.5 mm
M
Thread Help
4 mm