??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRJCB, SH-HRJCB, SHD-HRJCB,SL-HUJCB, SH-HUJCB, SHD-HUJCB - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Double Side Slotted Hole and Large Single Side Hole
Bill of material
SL-HRJCB-SU-A25-B15-T6-X2.6-W0-N3-K0-L0-H2.7-D3
PN
Part Number
SL-HRJCB-SU-A25-B15-T6-X2.6-W0-N3-K0-L0-H2.7-D3
TYPE
Type
SL-HRJCB
TP
SL-HRJCB, SH-HRJCB, SHD-HRJCB,SL-HUJCB, SH-HUJCB, SHD-HUJCB
TS
Type Selection
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification
N (Bolt Hole)
ND1
Nominal Diameter
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HSE
H Specification
H
H 0.1mm Increment
mm
ALT4
Center D Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
ALT3
Slotted Hole Angle Change