??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-JKPZQ, SH-JKPZQ, SL-JKPDZQ, SH-JKPDZQ - Precision Cleaning Locating Pins -Large HeadPlastic- Standard Sphere/P Dimension Configurable
Bill of material
SL-JKPZQ4-4.50
PN
Part Number
SHP
Head Shape Selection
CM
Cleaning Method
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
LL1
l1
mm
W
(W)
0.0 mm