??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-JTHES, SH-JTHES, SHD-JTHES - (Precision Cleaning) Configurable Mounting Plates - Sheet Metal, Center Hole and 6-Holes
Bill of material
SL-JTHES-SUD-A15-B15-T1-F0-G0-N3-V0-S2.5-MA0-D3
PN
Part Number
SL-JTHES-SUD-A15-B15-T1-F0-G0-N3-V0-S2.5-MA0-D3
TYPE
Type
SL-JTHES
TS
Type Selection
SL-JTHES, SH-JTHES, SHD-JTHES
CM
Cleaning Method
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
LSE
L Specification
L
L 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
D
D 0.5mm Increment
mm