??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KJBHSKS, SH-KJBHSKS, SHD-KJBHSKS - Precision Cleaning Bushings for Inspection Jigs D-Shape Straight (PH7 F+0.03/0)
Bill of material
SL-KJBHSKS12-P3.00-F0.5-L5
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
ALT5
L Dimension Tolerance