??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SL-KJPDTMVS, SH-KJPDTMVS, SHD-KJPDTMVS - Precision Cleaning Slot Pins for Inspection Jigs - Diamond Tapered - Round Tip - S 0 -0.02
Bill of material
SL-KJPDTMVS20-P10-S5-B5-V6-W1
PN
Part Number
CO
Cleaning Options
D
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
W
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
ALT7
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT7
ALT3
Engraving of P Dimension
ALT1
Chain
ALT6
Handle Length
ZC
mm