??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPGMTS, SH-KJPGMTS, SHD-KJPGMTS - Precision Cleaning Slot Pins for Inspection Jigs - Male Thread Tapered Type
Bill of material
SL-KJPGMTS12-P5.00-S0-M4-L0-B5
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
MS
M Selection
L
L 1mm Increment
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X
5 mm
Y1
1 mm
Y2
1 mm
K
K (degree)
Tapered 1/5
ALT4
Handle Length
ZC
mm