??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPMS, SH-KJPMS, SHD-KJPMS, SL-KJPGMS, SH-KJPGMS, SHD-KJPGMS - Precision Cleaning Slot Pins for Inspection Jigs - Straight Male Thread with Step Type
Bill of material
SL-KJPMS12-P0-M4-L0-B5
PN
Part Number
PTOL
P Tolerance Selection
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
MS
M Selection
ALT7
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
ALT4
Handle Length
ZC
mm
ALT2
Engraving of P Dimension
ALT5
No Relief Groove