??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPMTS, SH-KJPMTS, SHD-KJPMTS - Precision Cleaning Slot Pins for Inspection Jigs Threaded, Tapered Round Taper Shape Fixed Type (S 0/-0.02)
Bill of material
SL-KJPMTS12-P5.00-S4-M4-L2-B5
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X
5 mm
Y1
1 mm
Y2
1 mm
K
K Fixed
Tapered 1/5 deg
ALT4
Handle Length
ZC
mm