??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LAFDD, SH-LAFDD, SHD-LAFDD - (Precision Cleaning) L-Shaped Angle Mounts - Double Holes and Double Slotted Hole, Dimensions Configurable
Bill of material
SL-LAFDD-SU-T5-A10-B10-L10-P0-V0-S0-N0-K0-X0-H0-F0-MA0
PN
Part Number
SL-LAFDD-SU-T5-A10-B10-L10-P0-V0-S0-N0-K0-X0-H0-F0-MA0
TYPE
Type
SL-LAFDD
TS
Type Selection
SL-LAFDD, SH-LAFDD, SHD-LAFDD
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
ALT2
Slotted Bottom Hole Angle Change
PSE
P Specification
P
P 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
K
K 0.1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
F
F 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2