??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LAFWD, SH-LAFWD, SHD-LAFWD - (Precision Cleaning) L-Shaped Angle Mounts - Center/4 Holes and Double Holes, Dimensions Configurable
Bill of material
SL-LAFWD-SU-T5-A11-B10-L10-P0-V0-S0-N0-H8.5-F0-G0-D3-NA0
PN
Part Number
SL-LAFWD-SU-T5-A11-B10-L10-P0-V0-S0-N0-H8.5-F0-G0-D3-NA0
TYPE
Type
SL-LAFWD
TS
Type Selection
SL-LAFWD, SH-LAFWD, SHD-LAFWD
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
PSE
P Specification
P
P 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter1
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
ALT3
D Hole Tolerance Change
DC
DC 1mm Increment
mm
ALT4
Datum Surface Machining + D Hole Tolerance Alteration
DFC
DFC 1mm Increment
mm
D
D 0.5mm Increment; D31 or more / 1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter2