??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LAFZD, SH-LAFZD, SHD-LAFZD - (Precision Cleaning) L-Shaped Angle Mounts - No Holes and Double Holes, Dimensions Configurable
Bill of material
SL-LAFZD-SU-T5-A10-B10-L10-P0-V0-S0-N0
PN
Part Number
SL-LAFZD-SU-T5-A10-B10-L10-P0-V0-S0-N0
TYPE
Type
SL-LAFZD
TS
Type Selection
SL-LAFZD, SH-LAFZD, SHD-LAFZD
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
PSE
P Specification
P
P 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1