??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LRCMN, SH-LRCMN, SHD-LRCMN - (Precision Cleaning) L-Shaped Angle Mounts - Center Hole and Double Slotted Hole
Bill of material
SL-LRCMN-SU-T5-A20-B20-L25-V4.3-S11.8-N3-H8.5-MA3
PN
Part Number
SL-LRCMN-SU-T5-A20-B20-L25-V4.3-S11.8-N3-H8.5-MA3
TYPE
Type
SL-LRCMN
TS
Type Selection
SL-LRCMN, SH-LRCMN, SHD-LRCMN
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A Selection
mm
B
B Selection
mm
L
L Selection
mm
ALT2
Slotted Bottom Hole Angle Change
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification1
N (Bolt Hole)
ND1
Nominal Diameter1
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification2
ND2
Nominal Diameter2
ND3
DA 0.5mm Increment
mm