??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LRCMT, SH-LRCMT, SHD-LRCMT - (Precision Cleaning) L-Shaped Angle Mounts - Center Hole and Double Holes
Bill of material
SL-LRCMT-SU-T5-A20-B20-L25-V3.8-S8.5-M3-H8.5-MA3
PN
Part Number
SL-LRCMT-SU-T5-A20-B20-L25-V3.8-S8.5-M3-H8.5-MA3
TYPE
Type
SL-LRCMT
TS
Type Selection
SL-LRCMT, SH-LRCMT, SHD-LRCMT
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A Selection
mm
B
B Selection
mm
L
L Selection
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification1
ND1
Nominal Diameter1
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification2
ND2
Nominal Diameter2
ND3
DA 0.5mm Increment
mm