您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-LRLBS4-A10-L6
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_lrlbs.prj},{NB=SL-LRLBS4-A10-L6},{MAT=S},{CO=SL-},{M=4},{A=10},{L=6},{D=7.0},{P=0.7},{ALT1=},{ALT2=},{MC=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Misumi
描述
SL-LRLBS,SH-LRLBS,SHD-LRLBS - Precision Cleaning Thumb Screws - Long Knurled Head, Configurable Length
明细表
SL-LRLBS4-A10-L6
PN
Part No.
SL-LRLBS4-A10-L6
SL-LRLBS4-A10-L6
CO
Cleaning Options
Degreasing
Precision Cleaning
Electro Polish and Precision Cleaning
Degreasing
Precision Cleaning
Electro Polish and Precision Cleaning
M
M (Coarse)
4
4
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
確定
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
確定
D
7.0
7.0
mm
P
0.7
0.7
mm
ALT1
Relief
Not applicable
Not applicable
ALT2
Tapping
w/o Tapping
with Tapping
w/o Tapping
with Tapping
MC
MC (Selection Range)
0
0
mm